IESNA:LM-63-2002
[TEST]P1645576
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-15)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA4D-830-U-T3R
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 4SQUARE 203W 80CRI 3000K FIXTURE w/ TYPE III DISTRIBUTION OPTIC
[LAMP] (64) 3000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.69A 202.6W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3000K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]26414.0
TILT=NONE
64 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 202.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 56 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
4263.6 3989.8 3809.1 3669.4 3468.2 3380.7 3516.6 3790.5 4174.2 4623.1 5142.7 5697.8 6265.9 6897.3 7489.6 
8206.8 8719.0 9138.1 9460.3 9592.6 9549.7 9180.9 8095.0 7493.4 7150.6 6696.2 5774.2 4192.8 2764.1 1724.8 1145.5 
689.2 314.8 186.3 74.5 0.0 0.0 
4263.6 3967.4 3797.9 3654.5 3457.0 3380.7 3526.0 3799.8 4185.3 4630.5 5165.1 5725.7 6286.4 6880.6 7513.9 
8199.3 8771.1 9186.5 9525.5 9663.3 9644.7 9285.2 8270.1 7623.8 7303.4 6850.8 5917.6 4328.8 2857.3 1790.0 1190.2 
726.4 357.6 204.9 87.5 0.0 0.0 
4263.6 3993.5 3805.4 3682.4 3509.2 3403.0 3507.3 3751.3 4079.2 4496.4 5003.0 5539.5 6100.1 6701.7 7323.9 
7972.1 8624.0 9201.4 9736.0 10089.9 10222.1 10209.1 9760.2 8881.0 8393.0 7936.7 7020.3 5377.4 3457.0 2158.8 
1436.1 914.6 504.8 335.3 141.6 0.0 0.0 
4263.6 4006.5 3844.5 3732.7 3576.3 3466.4 3503.6 3675.0 3961.8 4310.1 4732.9 5241.4 5759.3 6308.7 6889.9 
7502.7 8186.3 8922.0 9654.0 10285.5 10771.6 11080.8 11162.8 11071.5 10821.9 10341.3 9583.2 8141.6 5288.0 3153.4 
1838.4 1167.9 666.8 331.5 124.8 0.0 0.0 
4263.6 4040.0 3879.9 3777.4 3673.1 3572.5 3546.5 3632.1 3814.7 4084.8 4427.5 4820.5 5243.3 5731.3 6267.8 
6806.1 7435.6 8156.5 8968.6 9831.0 10553.7 11144.1 11606.1 11984.2 12347.4 12682.7 12846.6 12256.1 9966.9 5889.6 
2725.0 1207.0 642.6 273.8 100.6 1.9 0.0 
4263.6 4088.5 3941.3 3846.3 3786.7 3723.4 3689.9 3721.5 3812.8 3982.3 4215.1 4472.2 4762.7 5111.1 5541.3 
5953.0 6459.6 7085.5 7808.2 8672.4 9551.6 10382.3 11164.6 11909.7 12814.9 13880.3 15053.8 16000.0 15592.1 12341.8 
6679.4 2609.5 909.0 441.4 143.4 3.7 0.0 
4263.6 4131.3 4006.5 3932.0 3900.4 3894.8 3902.2 3930.2 3984.2 4077.3 4231.9 4431.2 4598.8 4755.3 4990.0 
5319.7 5705.2 6185.8 6835.9 7644.2 8610.9 9609.3 10691.5 11771.8 12902.4 14323.6 15938.5 17601.9 18298.5 16510.4 
12550.4 7325.7 2583.5 929.5 350.2 31.7 0.0 
4263.6 4133.2 4012.1 3939.5 3909.7 3909.7 3924.6 3954.4 4006.5 4099.7 4258.0 4453.6 4611.9 4751.6 4975.1 
5293.6 5647.5 6128.1 6776.3 7556.7 8549.5 9573.9 10631.9 11777.4 12902.4 14318.0 15921.8 17609.3 18320.8 16571.8 
12747.9 7836.1 2702.7 953.7 366.9 33.5 0.0 
4263.6 4155.5 4075.4 4028.9 4027.0 4056.8 4112.7 4172.3 4248.7 4347.4 4524.3 4712.5 4794.4 4885.7 5079.4 
5330.9 5656.8 6133.6 6780.0 7569.7 8499.2 9562.8 10689.6 11842.6 13019.8 14364.6 15828.6 17052.4 17240.5 15510.1 
12431.2 7880.8 3188.8 810.2 352.0 48.4 0.0 
4263.6 4209.5 4181.6 4189.1 4237.5 4312.0 4388.4 4472.2 4563.4 4690.1 4859.6 4963.9 5014.2 5114.8 5278.7 
5533.9 5848.7 6405.6 7081.7 7903.1 8983.5 10130.9 11360.2 12695.7 14135.5 15679.6 17054.3 17920.4 17380.2 15273.6 
11973.0 6251.0 1985.6 726.4 316.6 87.5 0.0 
4263.6 4261.7 4285.9 4349.2 4461.0 4604.4 4746.0 4898.7 5060.8 5235.9 5442.6 5552.5 5664.3 5824.4 6049.8 
6364.6 6785.6 7303.4 7929.2 8644.5 9421.2 10289.2 11166.5 12230.0 13310.4 14366.5 15065.0 15102.2 13440.7 11043.5 
7694.5 3222.4 1017.0 434.0 160.2 48.4 0.0 
4263.6 4295.2 4341.8 4429.3 4572.8 4736.7 4900.6 5066.4 5226.5 5407.2 5591.6 5666.1 5727.6 5813.3 5913.9 
6057.3 6264.0 6524.8 6860.1 7264.3 7728.1 8223.5 8771.1 9462.2 10184.9 10799.5 11056.6 10771.6 9201.4 7415.1 
5161.4 2220.3 743.2 372.5 182.5 67.1 0.0 
4263.6 4284.1 4347.4 4453.6 4604.4 4766.5 4924.8 5064.5 5183.7 5301.0 5401.6 5401.6 5355.1 5314.1 5250.8 
5194.9 5172.5 5155.8 5129.7 5088.7 5036.6 4977.0 4967.6 5079.4 5289.9 5450.1 5317.8 4697.6 3451.5 2443.8 
1534.8 787.9 456.3 264.5 150.9 59.6 0.0 
4263.6 4339.9 4423.7 4524.3 4652.9 4757.2 4824.2 4852.2 4816.8 4712.5 4537.4 4239.3 3822.1 3317.3 2708.3 
2177.4 1717.3 1419.3 1270.3 1203.3 1167.9 1143.7 1110.1 1085.9 1106.4 1123.2 1082.2 1002.1 864.3 717.1 597.9 467.5 337.1 214.2 
117.3 37.3 0.0 
4263.6 4382.8 4459.1 4522.5 4574.6 4576.5 4490.8 4293.4 3963.7 3542.7 3049.1 2477.3 1961.4 1648.4 1499.4 1432.4 
1393.2 1374.6 1370.9 1370.9 1367.2 1352.3 1320.6 1274.0 1229.3 1208.8 1166.0 1071.0 920.1 732.0 583.0 460.1 324.1 193.7 115.5 29.8 
0.0 
4263.6 4401.4 4459.1 4470.3 4429.3 4276.6 3958.1 3542.7 3060.3 2512.7 2054.5 1810.5 1709.9 1663.3 1624.2 1598.1 1594.4 
1607.5 1639.1 1674.5 1709.9 1734.1 1741.6 1711.8 1650.3 1560.9 1430.5 1283.4 1104.5 866.1 625.8 417.2 277.5 186.3 96.9 18.6 0.0 
4263.6 4420.0 4444.2 4388.4 4213.3 3872.4 3419.8 2918.7 2414.0 2063.8 1935.3 1881.3 1829.1 1778.8 1736.0 1706.2 
1704.3 1747.1 1780.7 1765.8 1765.8 1767.6 1719.2 1620.5 1527.4 1445.4 1344.8 1216.3 1065.4 897.8 685.4 475.0 333.4 210.5 91.3 13.0 
0.0 
4263.6 4403.3 4399.5 4276.6 3976.7 3531.5 3047.3 2553.7 2183.0 2078.7 2050.8 2007.9 1939.0 1855.2 1790.0 1750.9 
1672.6 1564.6 1553.4 1519.9 1449.1 1452.9 1462.2 1480.8 1493.8 1480.8 1452.9 1408.1 1339.2 1220.0 951.8 730.2 514.1 303.6 126.7 7.5 
0.0 
4263.6 4397.7 4367.9 4190.9 3790.5 3317.3 2790.2 2354.4 2196.0 2186.7 2171.8 2125.3 2047.0 1946.4 1844.0 1635.4 
1493.8 1400.7 1272.2 1244.2 1238.6 1257.3 1298.3 1328.1 1313.2 1279.6 1236.8 1180.9 1108.3 1017.0 843.8 704.1 562.5 350.2 149.0 7.5 
0.0 
4263.6 4397.7 4356.7 4112.7 3678.7 3160.9 2654.2 2307.8 2265.0 2287.3 2285.4 2244.5 2164.4 2052.6 1795.6 1568.3 
1402.6 1212.6 1143.7 1112.0 1104.5 1112.0 1123.2 1110.1 1046.8 1011.4 981.6 940.6 875.4 800.9 691.0 579.3 454.5 314.8 141.6 5.6 
0.0 
4263.6 4360.4 4308.3 4079.2 3589.3 3078.9 2577.9 2294.8 2294.8 2332.0 2343.2 2311.5 2246.3 2106.6 1793.7 1540.4 
1305.7 1169.7 1125.0 1132.5 1210.7 1229.3 1113.9 1112.0 1017.0 1004.0 953.7 907.1 851.2 732.0 618.4 495.5 366.9 253.3 104.3 5.6 
0.0 
4263.6 4341.8 4295.2 4058.7 3589.3 3078.9 2577.9 2292.9 2298.5 2337.6 2348.8 2324.6 2261.2 2101.0 1799.3 1529.2 
1303.8 1166.0 1125.0 1145.5 1253.6 1264.7 1115.7 1125.0 1020.7 1020.7 955.5 899.7 834.5 707.8 596.0 482.4 344.6 214.2 98.7 5.6 
0.0 
